3011406
Aircomp
fittings
Push-in fittings
Line 301 push-in intermediate fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_301_automatici_intermedi/301.14.prj},{NB=3011406},{CODE=3011406},{D1=6},{D2=6},{P=11.2},{B=29,6},{E=18},{Q_TA_=10},{NBCUSTOM=3011406},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Raccordi_automatici\\Linea_301_automatici_intermedi\\301.14\\301.14.csv},{NNCUSTOM=301.14},{NTCUSTOM=Codolo a 90° automatico},{LINACUSTOM=3011406},{STEPFILE=3011406},{PNGFILE=301.14},{DWGFILE=301.14_template_schede},{PRJNAME=accordi\\Raccordi_automatici\\Linea_301_automatici_intermedi\\301.14}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Aircomp
Description
301.14 - Codolo a 90° automatico
Bill of material
3011406
CODE
Codice
3011406
3011406
D1
ØD1
6
6
mm
D2
ØD2
6
6
mm
P
ØP
11.2
11.2
mm
B
29,6
29,6
mm
E
18
18
mm
Q_TA_
Q.tà Conf.
10
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求