301390604
Aircomp
fittings
Push-in fittings
Line 301 push-in intermediate fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_301_automatici_intermedi/301.39.prj},{NB=301390604},{CODE=301390604},{D1=6},{D2=4},{P1=11.2},{P2=9},{B=32,5},{F=19,8},{DD=3,2},{Q_TA_=5},{NBCUSTOM=301390604},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_parz_230329\\raccordi\\raccordi_automatici\\linea_301_automatici_intermedi\\301.39\\301.39.csv},{NNCUSTOM=301.39},{NTCUSTOM=Doppio y intermedio ridotto},{LINACUSTOM=301390604},{STEPFILE=301390604},{PNGFILE=301.39},{DWGFILE=301.39_template_schede},{PRJNAME=301.39}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Aircomp
Description
301.39 - Doppio y intermedio ridotto
Bill of material
301390604
CODE
Codice
301390604
301390604
D1
ØD1
6
6
mm
D2
ØD2
4
4
mm
P1
ØP1
11.2
11.2
mm
P2
ØP2
9
9
mm
B
32,5
32,5
mm
F
19,8
19,8
mm
DD
Ød
3,2
mm
Q_TA_
Q.tà Conf.
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求