301630806
Aircomp
fittings
Push-in fittings
Line 301 push-in intermediate fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_301_automatici_intermedi/301.63.prj},{NB=301630806},{CODE=301630806},{D1=8},{TUBO=6},{D3=7,9},{B=43},{C=18,5},{L1=25},{L2=17},{Q_TA_=10},{NBCUSTOM=301630806},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Raccordi_automatici\\Linea_301_automatici_intermedi\\301.63\\301.63.csv},{NNCUSTOM=301.63},{NTCUSTOM=Codolo portagomma},{LINACUSTOM=301630806},{STEPFILE=301630806},{PNGFILE=301.63},{DWGFILE=301.63_template_schede},{PRJNAME=accordi\\Raccordi_automatici\\Linea_301_automatici_intermedi\\301.63}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Aircomp
Description
301.63 - Codolo portagomma
Bill of material
301630806
CODE
Codice
301630806
301630806
D1
ØD1
8
8
mm
TUBO
Øtubo
6
6
mm
D3
ØD3
7,9
7,9
mm
B
43
43
mm
C
18,5
18,5
mm
L1
25
25
mm
L2
17
17
mm
Q_TA_
Q.tà Conf.
10
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求