3025314
Aircomp
fittings
Push-in fittings
Line 302 push-in parallel fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_302_automatici_cilindrici/302.53.prj},{NB=3025314},{CODE=3025314},{M=G1/4},{A=32},{B=5},{C=27},{H=17},{Q_TA_=10},{NBCUSTOM=3025314},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Raccordi_automatici\\Linea_302_automatici_cilindrici\\302.53\\302.53.csv},{NNCUSTOM=302.53},{NTCUSTOM=Vite cava singola},{LINACUSTOM=3025314},{STEPFILE=3025314},{PNGFILE=302.53},{DWGFILE=302.53_template_schede},{PRJNAME=accordi\\Raccordi_automatici\\Linea_302_automatici_cilindrici\\302.53}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Aircomp
Description
302.53 - Vite cava singola
Bill of material
3025314
CODE
Codice
3025314
3025314
M
G1/4
G1/4
Pollici
A
32
32
mm
B
5
5
mm
C
27
27
mm
H
17
17
mm
Q_TA_
Q.tà Conf.
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求