351060838
Aircomp
fittings
Ball Valves
Line 351 Ball valves in technopolymer
Powered by
CAD模型選擇
{aircomp/raccordi/rubinetti/linea_351_rubinetti_tecnopolimero/351.06.prj},{NB=351060838},{CODE=351060838},{D=8},{R=G3/8},{P=17},{A=12},{H=17},{B=57,75},{B1=30,25},{Q_TA_=5},{NBCUSTOM=351060838},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\raccordi_20220627\\Raccordi\\Rubinetti\\Linea_351_rubinetti_tecnopolimero\\351.06\\351.06.csv},{NNCUSTOM=351.03},{NTCUSTOM=Rubinetto 90° aut/fil},{LINACUSTOM=351060838},{STEPFILE=351060838},{PNGFILE=351.03},{DWGFILE=351.06_template_schede},{PRJNAME=accordi\\Rubinetti\\Linea_351_rubinetti_tecnopolimero\\351.06}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Aircomp
Description
351.06 - Rubinetto 90° aut/fil
Bill of material
351060838
CODE
Codice
351060838
351060838
D
ØD
8
8
mm
R
G3/8
G3/8
Pollici
P
ØP
17
17
mm
A
12
12
mm
H
17
17
mm
B
57,75
57,75
mm
B1
30,25
30,25
Q_TA_
Q.tà Conf.
5
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求