1272133006
Aircomp
Valves
solenoid valves
line 127 size 22 mm 1-8 1-4 metal
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_127_taglia_2220mm_1-8_1-4_metallo/elettrovalvola_3-2_bistabile-pilotaggio-esterno_linea_127.prj},{NB=1272133006},{NBCUSTOM=1272133006},{CODE=1272133006},{REF=EVR 1/4\" 22 3 SA BS OO M},{F=3-2},{C=G1/4},{Q=750},{R=BS},{O=OO},{P=0÷10},{PA=0,5÷10},{TA=22},{M=Metallo},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\elettrovalvole\\linea_127_taglia_22 mm_1-8_1-4_metallo\\elettrovalvola_3-2_bistabile-pilotaggio-esterno_linea_127\\elettrovalvola_3-2_bistabile-pilotaggio-esterno_linea_127.csv},{NNCUSTOM=EVR 1/8\"-1/4\" 22 3 SA BS OO M},{NTCUSTOM=Elettrovalvola 3-2 bistabile pilotaggio esterno},{LINACUSTOM=1272133006},{STEPFILE=127 EVR 3V 14 SA BS},{PNGFILE=127_3EVBSSA},{DWGFILE=127 disegno}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Aircomp
Description
EVR 1/8"-1/4" 22 3 SA BS OO M - Pilot assisted 3-2 double solenoid valve
Bill of material
1272133006
CODE
Code
1272133006
1272133006
REF
Reference
EVR 1/4" 22 3 SA BS OO M
EVR 1/4" 22 3 SA BS OO M
F
Function
3-2
C
Connection
G1/4
G1/4
Pollici
Q
Flow rate
750
Nl/min
R
Return
BS
O
Option
OO
P
Working pressure
0÷10
Bar
PA
Actuating pressure separate air supply
0,5÷10
Bar
TA
Valve size
22
mm
M
Material
Metallo
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求