1282135001
Aircomp
Valves
solenoid valves
line 128 size 22 mm 1-4 metal
Powered by
CAD模型選擇
{aircomp/valvole/elettrovalvole/linea_128_taglia_22_mm_1-4_metallo/elettrovalvola_5-2_monostabile_linea_128.prj},{NB=1282135001},{CODE=1282135001},{REF=EV8 1/4” 22 5 SL PM OO M},{F=5-2},{C=G1/4},{Q=800},{R=PM},{O=OO},{P=1÷10},{TA=22},{M=Metallo},{NBCUSTOM=1282135001},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\elettrovalvole\\linea_128_taglia_22_mm_1-4_metallo\\elettrovalvola_5-2_monostabile_linea_128\\Elettrovalvola_5-2_monostabile_Linea_128.csv},{NNCUSTOM=EV8 1/4” 22 5 SL PM OO M},{NTCUSTOM=Elettrovalvola_5-2_monostabile_Linea_128},{LINACUSTOM=1282135001},{STEPFILE=128 EV8 5V 14 SL PM.stp},{PNGFILE=128 EV8},{DWGFILE=1282135001},{PRJNAME=alvole\\elettrovalvole\\linea_128_taglia_22_mm_1-4_metallo\\elettrovalvola_5-2_monostabile_linea_128}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Aircomp
Description
elettrovalvola_5-2_monostabile_linea_128 - elettrovalvola_5-2_monostabile_linea_128
Bill of material
1282135001
CODE
Code
1282135001
REF
Reference
EV8 1/4” 22 5 SL PM OO M
F
Function
5-2
C
Connection
G1/4
Pollici
Q
Flow rate
800
Nl/min
R
Return
PM
O
Option
OO
P
Working pressure
1÷10
Bar
TA
Valve size
22
mm
M
Material
Metallo
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求