1272533009
Aircomp
Valves
Valves for panel mounting actuators
line 127 size 22mm 1-4 metal
Powered by
CAD模型選擇
{aircomp/valvole/valvole_da_pannello/linea_127_taglia_22mm_1-4_metallo/valvola_3-2_per_comandi_a_pannello_linea_127.prj},{NB=1272533009},{CODE=1272533009},{REF=MER 1/4\" 22 3 PB PM NC M},{F=3-2},{C=G1/4\"},{Q=750},{R=PM},{O=NC},{P=1÷10},{TA=22},{M=Tecnopolimero},{NBCUSTOM=1272533009},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_da_pannello\\linea_127_taglia_22mm_1-4_metallo\\valvola_3-2_per_comandi_a_pannello_linea_127\\Valvola_3-2_per_comandi_a_pannello_Linea_127.csv},{NNCUSTOM=MER 1/4\" 22 3 PB PM },{NTCUSTOM=Valvola 3-2 per comandi a pannello},{LINACUSTOM=1272533009},{STEPFILE=127 MER 3V 14 PB},{PNGFILE=127},{DWGFILE=127_1},{PRJNAME=alvole\\valvole_da_pannello\\linea_127_taglia_22mm_1-4_metallo\\valvola_3-2_per_comandi_a_pannello_linea_127}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4" 22 3 PB PM - 3-2 Valves for panel mounting actuators
Bill of material
1272533009
CODE
Code
1272533009
1272533009
REF
Reference
MER 1/4" 22 3 PB PM NC M
MER 1/4" 22 3 PB PM NC M
F
Function
3-2
C
Connection
G1/4"
Pollici
Q
Flow rate
750
Nl/min
R
Return
PM
O
Option
NC
NC
P
Working pressure
1÷10
Bar
TA
Valve size
22
mm
M
Material
Tecnopolimero
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求