1202325017
Aircomp
Valves
Manual Valves
line 120 size 22mm 1-8 technopolymer
Powered by
CAD模型選擇
{aircomp/valvole/valvole_manuali/linea_120_taglia_22mm_1-8_tecnopolimero/valvola_tiretto_corto_5-220_linea_120.prj},{NB=1202325017},{CODE=1202325017},{REF=VM 1/8\" 22 5 TCA ML OO P},{F=5-2},{C=G1/8},{Q=670},{R=ML},{O=OO},{P=0÷10},{TA=22},{M=Tecnopolimero},{NBCUSTOM=1202325017},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_manuali\\linea_120_taglia_22mm_1-8_tecnopolimero\\valvola_tiretto_corto_5-2 _linea_120\\Valvola_tiretto_corto_5-2 _Linea_120.csv},{NNCUSTOM=VM 1/8\" 22 5 TCA },{NTCUSTOM=Valvola tiretto corto 5-2},{LINACUSTOM=1202325017},{STEPFILE=120 VM 5V 18 TAS},{PNGFILE=120},{DWGFILE=1202325017},{PRJNAME=alvole\\valvole_manuali\\linea_120_taglia_22mm_1-8_tecnopolimero\\valvola_tiretto_corto_5-2 _linea_120}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Aircomp
Description
VM 1/8" 22 5 TCA - 5-2 Short push-pull valve
Bill of material
1202325017
CODE
Code
1202325017
1202325017
REF
Reference
VM 1/8" 22 5 TCA ML OO P
VM 1/8" 22 5 TCA ML OO P
F
Function
5-2
C
Connection
G1/8
Pollici
Q
Flow rate
670
Nl/min
R
Return
ML
ML
O
Option
OO
P
Working pressure
0÷10
Bar
TA
Valve size
22
mm
M
Material
Tecnopolimero
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求