目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
AirTAC
6D2H3F-N5/16B
AirTAC
氣動元件
美規產品
valve
6d_series
Powered by
CAD模型選擇
{airtac/pneumatic_equipment/imperial_products/valve/6d_series/6d_series_integrated_valve.prj},{NB=6D2H3F-N5/16B},{MODEL=6D2H},{MN=3F},{TT=N5/16},{VOLTAGE=B},{NCV=},{NEV=},{NPV=},{NDV=},{NV=},{TCM=},{TYPES=6D210},{TYPED=6D220},{TYPEC=6D230C},{PPATH=assemblies/6d_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
公司
AirTAC
描述
6D_series - Integrate solenoid valve
明細表
6D2H3F-N5/16B
CNSTYPECODE
訂購碼
6D2H3F-N5/16B
6D2H3F-N5/16B
MN
nunber of total stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
14 Stations
15 Stations
16 Stations
17 Stations
18 Stations
19 Stations
20 Stations
21 Stations
3 Stations
4 Stations
5 Stations
6 Stations
7 Stations
8 Stations
9 Stations
10 Stations
11 Stations
12 Stations
13 Stations
14 Stations
15 Stations
16 Stations
17 Stations
18 Stations
19 Stations
20 Stations
21 Stations
TT
tread type
N5/16
N3/8
N5/16
N3/8
VOLTAGE
Voltage
DC24V
DC12V
DC24V
DC12V
NCV
number of 5/3 center closed valve
No
1 Piece
2 Pieces
3 Pieces
No
1 Piece
2 Pieces
3 Pieces
mm
NEV
number of 5/3 center exhaust valve
No
1 Piece
2 Pieces
3 Pieces
No
1 Piece
2 Pieces
3 Pieces
mm
NPV
number of 5/3 center pressure valve
No
1 Piece
2 Pieces
3 Pieces
No
1 Piece
2 Pieces
3 Pieces
mm
NDV
number of 5/2 double solenoid valves
No
1 Piece
2 Pieces
3 Pieces
No
1 Piece
2 Pieces
3 Pieces
mm
NV
number of 5/2 single solenoid valves
No
1 Piece
2 Pieces
3 Pieces
No
1 Piece
2 Pieces
3 Pieces
mm
TCM
Type of communication model
Without communication module
Profinet+PNP
Profinet+NPN
EtherNet/IP+PNP
EtherNet/IP+NPN
EtherCAT+PNP
EtherCAT+NPN
IO-Link+PNP
Without communication module
Profinet+PNP
Profinet+NPN
EtherNet/IP+PNP
EtherNet/IP+NPN
EtherCAT+PNP
EtherCAT+NPN
IO-Link+PNP
A
57.0
57.0
B
125.5
125.5
C
137.5
137.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求