240982
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD模型選擇
{alfalaval/installation_material/asme/asme_l32.prj},{NB=240982},{IDNR=240982},{NAME=L32-3 X 2-316L-7},{DESC=WELD ECC RED, POLISHED ID/OD},{SHAPE=Reducer Eccentric L32},{STANDARD=ASME},{MATERIAL=316L},{SURFACE=#7},{CERTIFICATE=3A},{A=101.6},{TE=0},{OD1=76.200},{OD2=50.800},{ID1=72.900},{ID2=47.500},{W=0.314},{INFOROW=Data Sheet ROW},{INCH1=3},{INCH2=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 38
HELP_VARIABLE
Company
Alfa Laval
Description
L32 - Reducer Eccentric L32
Bill of material
240982
IDNR
Item number
240982
240982
NAME
Name
L32-3 X 2-316L-7
L32-3 X 2-316L-7
DESC
Description
WELD ECC RED, POLISHED ID/OD
WELD ECC RED, POLISHED ID/OD
SHAPE
Shape
Reducer Eccentric L32
STANDARD
Standard
ASME
MATERIAL
Material
316L
316L
SURFACE
Surface
#7
#7
CERTIFICATE
Certificate
3A
SIZEINCH
Size
3 X 2
3 X 2
Inch
SIZEMM
Size
76.2 X 50.8
76.2 X 50.8
mm
A
Length
101.6
101.6
mm
OD1
Diameter
76.200
76.200
mm
OD2
Diameter
50.800
50.800
mm
ID1
Diameter
72.900
72.900
mm
ID2
Diameter
47.500
47.500
mm
W
Weight
0.314
0.314
kg
INFOROW
Product Specification
Data Sheet ROW
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求