目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
211174
Alfa Laval
Installation Material
Tri-Clover UltraPure, ASME BPE
Powered by
CAD模型選擇
{alfalaval/installation_material/asme_bpe/asme_bpe_14mphr.prj},{NB=211174},{IDNR=211174},{DESC=TC x Rubber Hose 15RaEP},{SHAPE=HOSE ADAPTER},{SIZEINCH=1 1/2 X 1/2},{SIZEMM=38.1 X 12.7},{STANDARD=ASME BPE},{MATERIAL=316L},{SURFACE=PM (SF4)},{A1=42.90},{A2=12.70},{OD1=12.70},{OD2=38.10},{ID1=9.50},{F1=50.00},{FH1=2.85},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{VERS=210490}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
Company
Alfa Laval
Description
14MPHR - Hose adapter
Bill of material
211174
IDNR
Item number
211174
211174
NAME
Name
14MPHR-1 1/2 X 1/2-316L-PM
14MPHR-1 1/2 X 1/2-316L-PM
DESC
Description
TC x Rubber Hose 15RaEP
TC x Rubber Hose 15RaEP
SHAPE
Shape
HOSE ADAPTER
HOSE ADAPTER
SIZEINCH
Size
1 1/2 X 1/2
1 1/2 X 1/2
Inch
SIZEMM
Size
38.1 X 12.7
38.1 X 12.7
mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
PM (SF4)
PM (SF4)
A1
Height
42.90
42.90
mm
A2
Height
12.70
12.70
mm
OD1
Diameter
12.70
12.70
mm
OD2
Diameter
38.10
38.10
mm
ID1
Diameter
9.50
9.50
mm
F1
Height
50.00
50.00
mm
FH1
Height
2.85
2.85
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求