9634080415
Alfa Laval
Installation Material
Tri-Clover UltraPure, ASME BPE
Powered by
CAD模型選擇
{alfalaval/installation_material/asme_bpe/asme_bpe_b292cmp.prj},{NB=9634080415},{IDNR=9634080415},{DESC=BPE TC 92 15RAEP/POL OD SF4},{SHAPE=Bend 92-Flange two ends},{SIZEINCH=1 1/2},{SIZEMM=38.1},{STANDARD=ASME BPE},{MATERIAL=316L},{SURFACE=PM (SF4)},{L1=70.5},{H1=68.1},{A1=68.1},{A2=70.5},{OD1=38.1},{ID1=34.80},{R1=57.1},{F1=50.40},{FH1=2.85},{F2=50.40},{FH2=2.85},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Alfa Laval
Description
B292CMP - Bend 92-Flange two ends
Bill of material
9634080415
DESC
Description
BPE TC 92 15RAEP/POL OD SF4
BPE TC 92 15RAEP/POL OD SF4
SHAPE
Shape
Bend 92-Flange two ends
SIZEINCH
Size
1 1/2
1 1/2
Inch
SIZEMM
Size
38.1
38.1
mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
PM (SF4)
PM (SF4)
L1
Length
70.5
70.5
mm
H1
Height
68.1
68.1
mm
OD1
Diameter
38.1
38.1
mm
ID1
Diameter
34.80
34.80
mm
F1
Diameter
50.40
50.40
mm
FH1
Height
2.85
2.85
mm
F2
Diameter
50.40
50.40
mm
FH2
Height
2.85
2.85
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
14WMPS - Short Ferrule
Alfa Laval
16.12.2022
B2CMP - Bend 90-Flange two ends
Alfa Laval
09.11.2021
B288CMP - Bend 88-Flange two ends
Alfa Laval
23.09.2022
B2CMP - Bend 90-Flange two ends
Alfa Laval
09.11.2021
B2CMW - Bend 90-Flange one end
Alfa Laval
09.11.2021
Model 63431 - 90° clamp bend
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
16AMP - End Cap 16AMP
Alfa Laval
04.01.2023
Model 63432 - 90° clamp bend
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
LKB Manual 2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
Model 63412 - Welding ISO clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
B32-14MP - Reducer Eccentric
Alfa Laval
09.11.2021
40MPF - Gasket 40MPF
Alfa Laval
09.11.2021
B7MP - Tee-Flange three ends
Alfa Laval
22.12.2022
Tubes - Hygienic, ISO 2037
Alfa Laval
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求