目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
190518
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_adapter_female.prj},{NB=190518},{IDNR=190518},{NAME=ADAPTER SMS 38-304L},{DESC=ADAPTER MALE SMS/FEMALE BSP-ISO2037},{SHAPE=Adapter Female},{STANDARD=SMS},{MATERIAL=1.4307},{SURFACE=Machined},{A1=32},{A2=0.000},{A3=0.000},{A4=0.000},{A5=0.000},{A6=0.000},{A7=0.000},{OD1=54.0},{OD2=0.000},{ID1=38.1},{ID2=48.0},{ID3=38.0},{ID4=35.5},{F1=60},{FH1=15},{FH2=3},{FH3=7.0},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Alfa Laval
Description
Adapter Female
Bill of material
190518
IDNR
Item number
190518
190518
NAME
Name
ADAPTER SMS 38-304L
ADAPTER SMS 38-304L
DESC
Description
ADAPTER MALE SMS/FEMALE BSP-ISO2037
SHAPE
Shape
Adapter Female
STANDARD
Standard
SMS
MATERIAL
Material
1.4307
SURFACE
Surface
Machined
A1
Height
32
32
mm
OD1
Diameter
54.0
54.0
mm
ID1
Diameter
38.1
38.1
mm
ID2
Diameter
48.0
48.0
mm
ID3
Diameter
38.0
38.0
mm
ID4
Diameter
35.5
35.5
mm
F1
Height
60
60
mm
FH1
Height
15
15
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求