目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
9613099101
Alfa Laval
Valves
Mixproof Valves
Mixproof Accessories
Tank Flanges
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_accessories/tank_flanges/tank_flange.prj},{NB=9613099101},{IDNR=9613099101},{PRODUCT=},{SIZEINCH=51},{SIZEMM=DN50},{ALSIS=5267},{ISODN=051,050},{D=159},{H=31},{B=155},{C=152},{D1=112.75},{E=89.5},{F=82.4},{G=98.6},{J=101.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Alfa Laval
Description
Tank Flange - Mixproof Tank Flange
Bill of material
9613099101
IDNR
Valves Order Code
9613099101
9613099101
SIZEINCH
Size Inch
51
51
SIZEMM
Size DIN
DN50
DN50
ALSIS
AlfaLaval Code
5267
ISODN
Nominal Size
051,050
051,050
D
Diameter
159
159
mm
H
Height
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求