目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
78386
AMF - ANDREAS MAIER Fellbach
Block-clamping systems
Powered by
CAD模型選擇
{amf/blksp/amf7110fs3_assmtab.prj},{NB=AMF78386},{BESTNR=78386},{ARTNR=AMF 7110FS-12-3},{GR=12},{A=29.7},{B=25},{C=65},{B1=30},{F=12.5},{G=12},{GEW=320},{I=12.5},{K=20},{L=40},{N=19},{O=10},{P=18},{R=6x45°},{RR=6.000},{CTN=84662020},{EAN=4020772078386},{PPATH=7110f_parts/amf7110fs3_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7110FS-xx-3 - Base element, clamp-swivelling
Bill of material
78386
BESTNR
Order No.
78386
78386
ARTNR
Article No.
AMF 7110FS-12-3
AMF 7110FS-12-3
GR
Size
12
12
A
29.7
29.7
mm
B
25
25
mm
C
65
65
mm
B1
30
30
mm
F
Diameter
12.5
12.5
mm
G
Thread
12
12
mm
GEW
Weight
320
320
g
I
12.5
12.5
mm
K
20
20
mm
L
40
40
mm
N
Diameter
19
19
mm
O
10
10
mm
P
18
18
mm
R
6x45°
6x45°
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772078386
4020772078386
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求