目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
326462
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Valves, pressure switches, rotary couplings and accessories
Powered by
CAD模型選擇
{amf/hysp/697_zubehoer/amf6917e.prj},{NB=AMF326462 - 6917E-3-130},{BESTNR=326462},{ARTNR=6917E-3-130},{PDF=PDF},{PX=500},{AN=8},{AX=130},{Q=6},{RT=<= 20},{DI1=407205},{GEW=780},{CTN=84812010},{EAN=4020772326463},{VERS=3},{GR3=3130},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6917E - Pressure control seat valve cartridge flange
Bill of material
326462
BESTNR
Order No.
326462
326462
ARTNR
Article No.
6917E-3-130
6917E-3-130
PDF
catalog sheet
PDF
PX
Input pressure at P max.
500
AN
Adjust. pressure at A min.
8
8
bar
AX
Adjust. pressure at A max.
130
130
bar
Q
Nominal flow
6
6
l/min
RT
Return line pressure at T
<= 20
<= 20
DI1
DI-1 Seal Order No.
407205
GEW
Weight
780
780
g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772326463
4020772326463
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求