您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
Clamps
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Powered by
CAD模型選擇
AMF 6312V - CROCODILE clamp
17.04.2024
AMF 6312VT - CROCODILE clamp complete with clamping bolt DIN 787
17.04.2024
AMF 6312VS - CROCODILE clamp with counterholder complete with stud bolt DIN...
17.04.2024
AMF 6312VI - CROCODILE clamp complete with stud bolt No. 6379I
17.04.2024
AMF 6312S - Support extension
17.04.2024
AMF 6310 - Clamps with plastic cap
17.04.2024
AMF 6310K - Clamp with plastic cap, complete
17.04.2024
AMF 6311 - Clamp LIGHT DESIGN
17.04.2024
AMF 6311K - Clamp LIGHT DESIGN, with adjustable support screw, complete
17.04.2024
DIN 6314 - Clamp, straight
17.04.2024
AMF 6314Z - Step clamp
17.04.2024
DIN 6315B - Forked clamp tapered
17.04.2024
AMF 6315GN - Forked clamp with shoe
17.04.2024
AMF 6315GNG - Clamp with nose, closed
17.04.2024
DIN 6315C - Forked clamp with pin end
17.04.2024
DIN 6316 - Clamping arm, cranked
17.04.2024
AMF 6317 - Double goose-neck clamp
17.04.2024
AMF 6325 - Clamps for machine vices, Tempered steel, milled
27.03.2024
AMF 6325G - Clamps for machine vices Forged design
27.03.2024
AMF 6314V - Tapered clamp with adjusting support screw
17.04.2024
AMF 6314VK - Tapered clamp with adjusting support screw, complete
17.04.2024
AMF 6316V - Cranked clamp with adjusting support screw
17.04.2024
AMF 6316VK - Cranked clamp with adjusting support screw, complete
17.04.2024
AMF 6314AV - Stepped clamp with adjusting support screw
17.04.2024
AMF 6314AVK - Stepped clamp with adjusting support screw, complete
17.04.2024
AMF 6315V - Stepped clamp with adjusting support screw
17.04.2024
AMF 6315VK - Stepped clamp with adjusting support screw, complete
17.04.2024
AMF 6313K - Clamp, short with saddle
17.04.2024
AMF 6313KK - Clamp, short with saddle
17.04.2024
AMF 6321 - Stepless height adjustable clamp
17.04.2024
AMF 6321K - Stepless height adjustable clamp, complete
17.04.2024
AMF 6314S - Support screw
17.04.2024
AMF 6621 - Detend clamp lever
17.04.2024
AMF 7000 - Step clamp
08.12.2023
AMF 6314AT - Clamping unit to clamp outside of the tool table
17.04.2024
AMF 7110GX-**-1 - Clamp, straight
17.04.2024
AMF 7110GLX-**-1 - Clamp, straight (long)
17.04.2024
AMF 6365-**-009 - Clamp, double
17.04.2024
AMF 7110GD-**-1 - Clamp, double (short)
17.04.2024
AMF 7110GD-**-2 - Clamp, double (long)
17.04.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
Loading ...