目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
14472
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Cased locks
Powered by
CAD模型選擇
{amf/schl/101_kasten/amf141u_assmtab.prj},{NB=AMF14472_1},{BESTNR=14472},{ART=mit verzinktem Schloss Nr. 143U-**. Rechts und links verwendbar},{A=30},{SCL=RZW},{SCLN=Schweizer Rundzylinder (RZ). Mit Wechsel},{DIN=1},{C=172},{D=74},{E=24},{F=31.5},{S=2.5},{GEW=1050},{CTN=83014019},{EAN=4020772014476},{VERS1=30KW},{VERS=18},{FVERS=141},{PPATH=amf141u_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 141U - Narrow lock case, bare-metal
Bill of material
14472
BESTNR
Order No.
14472
14472
ART
Design
with zinc-plated lock no. 143U-**. Can be used for left or right closing
A
Case width
30
30
mm
SCL
Closure
RZW
RZW
SCLN
Swiss round cylinder (RZ). With night latch function.
Swiss round cylinder (RZ). With night latch function.
DIN
Door direction
left
right
left
right
C
172
172
mm
D
Centres
74
74
mm
E
24
24
mm
F
31.5
31.5
mm
S
Material thickness
2.5
2.5
mm
GEW
Weight
1050
1050
g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772014476
4020772014476
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求