目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
14746
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Striking boxes for sliding bolds
Powered by
CAD模型選擇
{amf/schl/106_gegen/amf146et_assmtab.prj},{NB=AMF14746},{BESTNR=14746},{GR=30},{A=30},{B=80.5},{C=172},{GEW=725},{CTN=83014019},{EAN=4020772014742},{VERS=3060},{VERS7=30},{PPATH=amf146et_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 146ET - Striking box, bare-metal, narrow
Bill of material
14746
BESTNR
Order No.
14746
14746
GR
for case width
30
30
mm
A
30
30
mm
B
80.5
80.5
mm
C
172
172
mm
GEW
Weight
725
725
g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772014742
4020772014742
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求