目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
557333
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Horizontal acting toggle clamps
Powered by
CAD模型選擇
{amf/scsp/902_waag/amf6830j_assmtab.prj},{NB=AMF557333_0_16},{BESTNR=557333},{GR=2},{PDF=PDF},{HANDGRIFF=orangefarben},{VERSCLR=3},{F1=1.00},{F2=1.2},{AS=M6 x 35},{VERSAS=635},{GEW=185},{W1=90},{WB=0},{A=6},{B=64},{C=26},{D=5.6},{D1=5.6},{E=32.0},{VB=16.0},{F=16.0},{H=24.0},{H1=45.0},{H2=68.0},{HWMIN=-1.5},{HWMAX=5.0},{I=13.2},{K=6.0},{L=12.7},{L1=162},{M=19,5 - 29,5},{M1=28.5},{M2=-},{N=42.0},{P=38.0},{CTN=84662020},{EAN=4020772008079},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6830_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830J - Horizontal acting toggle clamp with open clamping arm and horizontal base
Bill of material
557333
BESTNR
Order No.
557333
557333
GR
Size
2
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
F1
Force F1
1.00
1.00
kN
F2
Force F2
1.2
1.2
kN
AS
M6 x 35
M6 x 35
mm
GEW
185
185
g
W1
Angle ALPHA (α)
90
90
°
WB
Angle range
°
A
6
6
mm
B
64
64
mm
C
26
26
mm
D
5.6
5.6
mm
D1
5.6
5.6
mm
E
32.0
32.0
mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
確定
F
16.0
16.0
mm
H
24.0
24.0
mm
H1
45.0
45.0
mm
H2
68.0
68.0
mm
HWMIN
-1.5
-1.5
mm
HWMAX
5.0
5.0
mm
I
13.2
13.2
mm
K
6.0
6.0
mm
L
12.7
12.7
mm
L1
162
162
mm
M
19,5 - 29,5
19,5 - 29,5
mm
M1
28.5
28.5
mm
M2
-
-
N
42.0
42.0
mm
P
38.0
38.0
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772008079
4020772008079
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求