目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
95638
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Stainless steel toggle clamps
Powered by
CAD模型選擇
{amf/scsp/906_niro/amf6848ghni.prj},{NB=AMF95638},{BESTNR=95638},{GR=2},{PDF=PDF},{C1=11},{D=5.2},{GEW=16},{H=12},{H1=18},{K=8},{L=26},{N=18},{D1=4},{BG2=2.500},{DG1=2.000},{FL1=4.000},{HG2=5.200},{LX1=10.000},{RA1=2.000},{RA2=4.000},{RA3=10.000},{RI1=1.0},{CTN=82057000},{EAN=4020772095635},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848GHNI - Counter catch
Bill of material
95638
BESTNR
Order No.
95638
95638
GR
Size
2
2
PDF
catalog sheet
PDF
C1
11
11
mm
D
Diameter
5.2
5.2
mm
GEW
Weight
16
16
g
H
12
12
mm
H1
18
18
mm
K
8
8
mm
L
26
26
mm
N
18
18
mm
CTN
Customs tariff number
82057000
EAN
European Article Number
4020772095635
4020772095635
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求