目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
90670
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Black toggle clamps for optical measurement technology
Powered by
CAD模型選擇
{amf/scsp/907_opmt/amf6835b_assmtab.prj},{NB=AMF90670_0},{BESTNR=90670},{ARTNR=6835B-2},{GR=2},{PDF=PDF},{F1=1.00},{F2=1.2},{GEW=190},{A=6.2},{WB=0},{ALPHA=90},{B=64},{C=26.0},{D=5.6},{D1=4.8},{E=38.6},{F=11.0},{H=34.0},{H1=61},{H2=67},{I=13.2},{K=6.00},{L=13.1},{L1=173.5},{M=23 - 28},{M1=27.0},{N=21},{O=5},{P=38},{CTN=84662020},{EAN=4020772090678},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6835b_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6835B - Horizontal acting toggle clamp with open clamping arm and horizontal base
Bill of material
90670
BESTNR
Order No.
90670
90670
GR
Size
2
2
PDF
catalog sheet
PDF
F1
Force F1
1.00
1.00
kN
F2
Force F2
1.2
1.2
kN
GEW
Weight
190
190
g
A
6.2
6.2
mm
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90
°
B
64
64
mm
C
26.0
26.0
mm
D
Diameter
5.6
5.6
mm
D1
Diameter
4.8
4.8
mm
E
38.6
38.6
mm
F
11.0
11.0
mm
H
34.0
mm
H1
61
61
mm
H2
67
67
mm
I
13.2
13.2
mm
K
6.00
6.00
mm
L
13.1
13.1
mm
L1
173.5
173.5
mm
M
23 - 28
23 - 28
mm
M1
27.0
mm
N
21
21
mm
O
5
5
mm
P
38
38
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090678
4020772090678
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求