目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
562484
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
ESD toggle clamps
Powered by
CAD模型選擇
{amf/scsp/922_esd/amf6800esd_assmtab.prj},{NB=AMF562484_0_9},{BESTNR=562484},{GR=1},{PDF=PDF},{HANDGRIFF=schwarz},{F1=0.6},{F2=1.1},{AS=M5x30},{VERSA=530},{GEW=105},{WB=0},{A=5},{B=39},{C=16.0},{D=4.5},{VB=9},{E=18},{F=6.0},{H=19},{H1=98},{HWMIN=-4.0},{HWMAX=2.0},{I=10},{K=5.5},{L=-},{L1=61},{L2=58},{M=22.5-26.0},{M1=-},{N=34},{P=27},{W1=95},{W2=95},{CTN=84662020},{EAN=4020772023881},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6800esd_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800ESD - ESD vertical toggle clamp, with open clamping arm and horizontal base
Bill of material
562484
BESTNR
Order No.
562484
562484
GR
Size
1
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
0.6
0.6
kN
F2
1.1
1.1
kN
AS
Clamping screw
M5x30
M5x30
GEW
Weight
105
105
g
WB
Angle range
A
5
5
mm
B
39
39
mm
C
16.0
16.0
mm
D
4.5
4.5
mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
確定
E
18
18
mm
F
6.0
6.0
mm
H
19
19
mm
H1
98
98
mm
HWMIN
-4.0
-4.0
mm
HWMAX
2.0
2.0
mm
I
10
10
mm
K
5.5
5.5
mm
L
-
-
mm
L1
61
61
mm
L2
58
58
mm
M
22.5-26.0
22.5-26.0
mm
M1
-
-
mm
N
34
34
mm
P
27
27
mm
W1
Angle ALPHA (α)
95
95
°
W2
Angle Alpha 2 (α2)
95
95
°
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023881
4020772023881
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求