目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
557075
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Accessories
Powered by
CAD模型選擇
{amf/scsp/997_zubehoer/amf6887.prj},{NB=AMF557075},{BESTNR=557075},{GR=3},{PDF=PDF},{AS=M 8},{A=8.5},{B=14.6},{C=7.2},{D=18.6},{E=20.0},{GEW=7},{DUS=2.000},{VERS=3},{CTN=73182200},{EAN=4020772004910},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6887 - U-washer, galvanised and passivated
Bill of material
557075
BESTNR
Order No.
557075
557075
GR
Size
3
3
PDF
catalog sheet
PDF
AS
Clamping screw
M 8
M 8
A
Diameter
8.5
8.5
mm
B
14.6
14.6
mm
C
7.2
7.2
mm
D
18.6
18.6
mm
E
20.0
20.0
mm
GEW
Weight
7
7
g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772004910
4020772004910
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求