目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
20021833-04004T1LF
Amphenol FCi
Board to Board Connectors
1.27mm Board to Board Signal
Minitek127® 1.27mm
Powered by
CAD模型選擇
{amphenolfci/btb/1_27_mm/minitek_1_27/20021833_asmtab.prj},{NB=20021833-04004T1LF},{SERIES=20021833},{STH=4.0},{N=04},{PAOPT=T - Tube},{PLOPT=1},{LF=LF - Lead Free},{PPATH=20021833_parts/20021833_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
20021833 - 1.27x1.27mm, Stack Header, Vertical, Surface Mount
Bill of material
20021833-04004T1LF
PN
Part Number
20021833-04004T1LF
SERIES
Series
20021833
STH
K - Stack Height (0.5mm Increment)
mm
Enter value for STH
K - Stack Height (0.5mm Increment)
mm
cm
inch
ft
確定
N
N - Number of Positions
-04
-06
-08
-10
-12
-14
-16
-18
-20
-22
-24
-26
-28
-30
-32
-34
-36
-38
-40
-42
-44
-46
-48
-50
-04
-06
-08
-10
-12
-14
-16
-18
-20
-22
-24
-26
-28
-30
-32
-34
-36
-38
-40
-42
-44
-46
-48
-50
PAOPT
Packaging Option
T - Tube
PLOPT
Plating Options
1 - G/F all over
4 - 0.25µm (10µ")Gold at Contact
8 - 0.76µm (30µ")Gold at Contact
1 - G/F all over
4 - 0.25µm (10µ")Gold at Contact
8 - 0.76µm (30µ")Gold at Contact
LF
Lead Free Option
LF - Lead Free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求