目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
10131933-104ALF
Amphenol FCi
Board to Board Connectors
2.00mm Board to Board Signal
Minitek® 2.00mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_00_mm/minitek_2_00/10131933_asmtab.prj},{NB=10131933-104ALF},{SERIES=10131933},{PLOPT=1},{N=02},{PAOPT=A},{LF=LF - Lead Free},{PITCH=2.00},{SQ=0.51},{PPATH=10131933_parts/10131933_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10131933 - Receptacle - Double Row - Horizontal - Surface Mount
Bill of material
10131933-104ALF
PN
Part No.
10131933-104ALF
SERIES
Series
10131933
PLOPT
Plating Options
1 - 0.76µm Gold on Contact Area, 2.54µm min Matte Tin on Tail
2 - 0.38µm Gold on Contact Area, 2.54µm min Matte Tin on Tail
3 - 0.20µm Gold on Contact Area, 2.54µm min Matte Tin on Tail
4 - 0.76µm GTX on Contact Area, 2.54µm min Matte Tin on Tail
5 - 0.38µm GTX on Contact Area, 2.54µm min Matte Tin on Tail
6 - 0.20µm GTX on Contact Area, 2.54µm min Matte Tin on Tail
9 - 2.54µm min Matte Tin Full Plated
1 - 0.76µm Gold on Contact Area, 2.54µm min Matte Tin on Tail
2 - 0.38µm Gold on Contact Area, 2.54µm min Matte Tin on Tail
3 - 0.20µm Gold on Contact Area, 2.54µm min Matte Tin on Tail
4 - 0.76µm GTX on Contact Area, 2.54µm min Matte Tin on Tail
5 - 0.38µm GTX on Contact Area, 2.54µm min Matte Tin on Tail
6 - 0.20µm GTX on Contact Area, 2.54µm min Matte Tin on Tail
9 - 2.54µm min Matte Tin Full Plated
N
N - Number of Positions per Row
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
PAOPT
Packaging Options
A - Tape and Reel
U - for Tube
A - Tape and Reel
U - for Tube
LF
Lead Free Option
LF - Lead Free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求