目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
63429-102
Amphenol FCi
Board to Board Connectors
2.54mm Board to Board Signal
Dubox® 2.54mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_54_mm/dubox_btb/63429.prj},{NB=63429-102},{SERIES=63429},{PLOPT=1},{HCM=0},{LF=},{PITCH=2.54},{SQ=0.68}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
63429 - Jumper
Bill of material
63429-102
PN
Part Number
63429-102
SERIES
Series
63429
PLOPT
Plating Options
1 - 0.38µm/15µ" Gold or GXT on Contact Area over 1.27µm/50µ" Ni
2 - 0.76µm/30µ" Gold or GXT on Contact Area over 1.27µm/50µ" Ni
3 - 2.54µm/100µ" Tin/Lead over 1.27µm/50µ" Ni
4 - Gold Flash on Contact Area over 1.27µm/50µ" Ni
1 - 0.38µm/15µ" Gold or GXT on Contact Area over 1.27µm/50µ" Ni
2 - 0.76µm/30µ" Gold or GXT on Contact Area over 1.27µm/50µ" Ni
3 - 2.54µm/100µ" Tin/Lead over 1.27µm/50µ" Ni
4 - Gold Flash on Contact Area over 1.27µm/50µ" Ni
HCM
Housing Color/Material
0 - White / 30% Glass Filled Polyester
1 - Black / 30% Glass Filled Polyester
2 - Yellow / 30% Glass Filled Polyester
3 - Blue / 30% Glass Filled Polyester
4 - Black / 30% Glass Filled LCP
0 - White / 30% Glass Filled Polyester
1 - Black / 30% Glass Filled Polyester
2 - Yellow / 30% Glass Filled Polyester
3 - Blue / 30% Glass Filled Polyester
4 - Black / 30% Glass Filled LCP
LF
Lead Free Option
Not Selected
LF - Lead Free
Not Selected
LF - Lead Free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求