目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
65474-007
Amphenol FCi
Board to Board Connectors
2.54mm Board to Board Signal
Dubox® 2.54mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_54_mm/dubox_btb/65474.prj},{NB=65474-007},{SERIES=65474},{PNX=007},{HC=Blue},{HM=Plain Polyester},{BM=.010/.25 thick 1/4 HD CuNi alloy UNS C72500},{BP=.001/.03 Min thick gold dot},{SM=.0048/.122 thick Be-Cu Alloy UNS C17200 Heat treated},{SP=P-Ni/M-050 P-Au/M-003},{LF=},{AN=Packaging-Restricted}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Amphenol FCi
Description
65474 - Mini-Jump Assembly .100/2.54
Bill of material
65474-007
PN
Part Number
65474-007
65474-007
SERIES
Series
65474
HC
Housing Color
Blue
HM
Housing Material
Plain Polyester
Plain Polyester
BM
Terminal Body Material
.010/.25 thick 1/4 HD CuNi alloy UNS C72500
.010/.25 thick 1/4 HD CuNi alloy UNS C72500
BP
Terminal Body Plating
.001/.03 Min thick gold dot
.001/.03 Min thick gold dot
SM
Terminal Spring Material
.0048/.122 thick Be-Cu Alloy UNS C17200 Heat treated
SP
Terminal Spring Plating
P-Ni/M-050 P-Au/M-003
P-Ni/M-050 P-Au/M-003
LF
Lead Free Option
Not Selected
LF - Lead Free
Not Selected
LF - Lead Free
AN
Additional Note
Packaging-Restricted
Packaging-Restricted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求