目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
65771-002
Amphenol FCi
Board to Board Connectors
2.54mm Board to Board Signal
Dubox® 2.54mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_54_mm/dubox_btb/65771.prj},{NB=65771-002},{SERIES=65771},{PNX=002},{BM=.010/.25 thick 1/4 HD Brass alloy UNS C26000},{BP=Tin Lead},{SM=.0048/.122 thick Be-Cu Alloy UNS C17200 Heat treated},{SP=Tin plated},{LF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Amphenol FCi
Description
65771 - Mini-Jump Connector Ass'y 200 cc
Bill of material
65771-002
PN
Part Number
65771-002
65771-002
SERIES
Series
65771
BM
Terminal Body Material
.010/.25 thick 1/4 HD Brass alloy UNS C26000
.010/.25 thick 1/4 HD Brass alloy UNS C26000
BP
Terminal Contact Plating
Tin Lead
Tin Lead
SM
Terminal Spring Material
.0048/.122 thick Be-Cu Alloy UNS C17200 Heat treated
SP
Terminal Spring Plating
Tin plated
Tin plated
LF
Lead Free Option
Not Selected
LF - Lead Free
Not Selected
LF - Lead Free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求