目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
71363-102
Amphenol FCi
Board to Board Connectors
2.54mm Board to Board Signal
Dubox® 2.54mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_54_mm/dubox_btb/71363.prj},{NB=71363-102},{SERIES=71363},{PLOPT=1},{LF=},{SQ=0.813},{PITCH=2.540}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
71363 - Jumper, High Body
Bill of material
71363-102
PN
Part Number
71363-102
SERIES
Series
71363
PLOPT
Plating Options
1 - 0.38µm/15µ" Gold or GXT on Contact Area over 1.27µm/50µ" Ni
2 - 0.76µm/30µ" Gold GXT on Contact Area over 1.27µm/50µ" Ni
3 - 2.54µm/100µ" Matte Tin Plating
1 - 0.38µm/15µ" Gold or GXT on Contact Area over 1.27µm/50µ" Ni
2 - 0.76µm/30µ" Gold GXT on Contact Area over 1.27µm/50µ" Ni
3 - 2.54µm/100µ" Matte Tin Plating
LF
Lead Free Option
Not Selected
LF - Lead Free
Not Selected
LF - Lead Free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求