目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
71920-302LF
Amphenol FCi
Board to Board Connectors
2.54mm Board to Board Signal
Dubox® 2.54mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_54_mm/dubox_btb/71920_asmtab.prj},{NB=71920-302LF},{SERIES=71920},{PLOPT=3},{N=02},{HTO=},{LF=LF - Lead Free},{PPATH=71920_parts/71920_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
71920 - Board to Board Receptacle, Vertical Single Row, Through Mount
Bill of material
71920-302LF
PN
Part Number
71920-302LF
SERIES
Series
71920
PLOPT
Plating Options
3 - 0.76µm Gold on Contact Area, 2.0µm Min Matte Tin on Tail
4 - 2.0µm Min Matte Tin full Plated, 1.27µm Ni Min Underplating
3 - 0.76µm Gold on Contact Area, 2.0µm Min Matte Tin on Tail
4 - 2.0µm Min Matte Tin full Plated, 1.27µm Ni Min Underplating
N
N - Number of Positions per Row
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-37
-38
-39
-40
-41
-42
-43
-44
-45
-46
-47
-48
-49
-50
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-37
-38
-39
-40
-41
-42
-43
-44
-45
-46
-47
-48
-49
-50
HTO
High Temperature Option
Not Selected
H - High Temperature Product
Not Selected
H - High Temperature Product
LF
Lead Free Option
LF - Lead Free
PAOPT
Packaging Option
Packed in Plastic Box
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求