目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
87606-302LF
Amphenol FCi
Board to Board Connectors
2.54mm Board to Board Signal
Dubox® 2.54mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_54_mm/dubox_btb/76342_87606_asmtab.prj},{NB=87606-302LF},{SERIES=87606},{HH=8.50mm - Standard},{PLOPT=3},{N=02},{HTO=},{PAOPT=},{LF=LF - Lead Free},{PPATH=87606_parts/87606_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Amphenol FCi
Description
76342, 87606 - Receptacle, Vertical, Double Row, Through Mount
Bill of material
87606-302LF
PN
Part Number
87606-302LF
87606-302LF
HH
Housing Height
8.50mm - Standard
8.50mm - Standard
PLOPT
Plating Options
3 - 0.76µm Gold on Contact Area, 2µm Min Matte Tin on Tail
4 - 2.0µm Min Matte Tin Full Plated
8 - 0.38µm Gold on Contact Area, 2µm Min Matte Tin on Tail
3 - 0.76µm Gold on Contact Area, 2µm Min Matte Tin on Tail
4 - 2.0µm Min Matte Tin Full Plated
8 - 0.38µm Gold on Contact Area, 2µm Min Matte Tin on Tail
N
N - Number of Positions per Row
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-37
-38
-39
-40
-41
-42
-43
-44
-45
-46
-47
-48
-49
-50
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-26
-27
-28
-29
-30
-31
-32
-33
-34
-35
-36
-37
-38
-39
-40
-41
-42
-43
-44
-45
-46
-47
-48
-49
-50
HTO
High Temperature Option
Not Selected
H - High Temperature Product
Not Selected
H - High Temperature Product
PAOPT
Packaging Options
Plastic Box
Plastic Box
LF
Lead Free Option
LF - Lead Free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求