您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
AT Kits
Amphenol Sine Systems
A Series - Thermoplastic Connectors
AT Series
Powered by
CAD模型選擇
AT04-12PA-KIT01 - 12 Pin Receptacle, Wedge and Contacts Kit, A Series, AT
17.05.2019
AT04-2P-KIT01 - Receptacle, AT Series, 2 Position Receptacle, Contacts, Wed...
26.09.2019
AT04-3P-KIT01 - Kit, Series, 3 Position Receptacle, Contacts, Wedgelock
17.05.2019
AT04-4P-KIT01 - Kit, AT Series, 4 Position Receptacle, Contacts, Wedgelock
17.05.2019
AT04-6P-KIT01 - 6-Way Pin Receptacle, Wedge and Contacts Kit, AT series
17.05.2019
AT06-08SA-KIT01 - 8 Socket Plug, Wedge and Contacts Kit
17.05.2019
AT06-12SA-KIT01 - 12 Socket Plug, Wedge and Contacts Kit
17.05.2019
AT06-2S-KIT01 - 2-Way Socket Plug, Wedge and Contacts Kit
17.05.2019
AT06-3S-KIT01 - 3-Way Socket Plug, Wedge and Contacts Kit
17.05.2019
AT06-4S-KIT01 - 4-Way Socket Plug, Wedge and Contacts Kit
17.05.2019
AT06-6S-KIT01 - 6-Way Socket Plug, Wedge and Contacts Kit, AT series
26.09.2019
AT12PS-CKIT - 12-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Ki...
17.05.2019
AT2PS-CKIT - 2 Pin and Socket Plug, Receptacle, Wedge and Contacts Kit, A S...
17.05.2019
AT3PS-CKIT - 3-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit,...
17.05.2019
AT4PS-CKIT - 4 Pin and Socket Plug, Receptacle, Wedge and Contacts Kit, A S...
08.11.2023
AT60-202-20NKIT - Kit, Size 20 Solid Pin, 20-22 AWG, ATM Series, 10 Pcs
29.11.2019
AT60-204-12NKIT - Kit, Size 12 Solid Pin, 12-14 AWG, ATP & AHD-6 Series, 10...
29.11.2019
AT62-201-16NKIT - Kit, Size 16 Solid Socket, 16-20 AWG, AT & AHD-9 Series, ...
29.11.2019
AT62-201-20NKIT - Kit, Solid Socket, Size 20, 20-22 AWG, ATM Series, 10 Pcs
29.11.2019
AT62-203-12NKIT - Kit, Size 12 Solid Socket, 12-14 AWG, ATP & AHD-6 Series,...
29.11.2019
AT6PS-CKIT - 6-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit...
17.05.2019
AT8PS-CKIT - 8-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit...
17.05.2019
ATP04-08PA-KIT01 - Kit, AT Series, 8 Position Receptacle, Contacts, and Wed...
17.05.2019
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
Loading ...