目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
SP16M2F
Amphenol Sine Systems
A Series - Thermoplastic Connectors
ATV Series
Powered by
CAD模型選擇
{amphenolsine/a_series/atv_series/sp16m2xx.prj},{NB=SP16M2F},{PN=SP16M2F},{DES=Pin Contact, Stamped, Size 16,Gold Flash over Nickel, Wire Range.75-1.5mm², 18-16 AWG, with 3 Tangs. REPLACES SP16M1F},{INFO=Link to Product Page},{INF=https://www.amphenol-sine.com/SP16M2F-Pin-Contact-Stamped-Size-16Gold-Flash-over-Nickel-Wire-Range75-15mm%C2%B2-18-16-AWG-with-3-Tangs_p_9617.html},{RC=0.996},{GC=0.835},{BC=0.188},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
SP16M2XX - Pin Contact, Stamped, Size 16, Tin over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs
Bill of material
SP16M2F
PN
PArt Number
SP16M2F
SP16M2F
DES
Description
Pin Contact, Stamped, Size 16,Gold Flash over Nickel, Wire Range.75-1.5mm², 18-16 AWG, with 3 Tangs. REPLACES SP16M1F
Pin Contact, Stamped, Size 16,Gold Flash over Nickel, Wire Range.75-1.5mm², 18-16 AWG, with 3 Tangs. REPLACES SP16M1F
INFO
More Product Information
Link to Product Page
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求