Nederlands
English
824.014.0
Anamet Europe
IEC Atex conduit fittings
IEC-Ex ATEX fittings,nickel plated brass
Powered by
CAD模型選擇
{anamet_europe/5_iec_atex_systems/5a_iec_atex_fittings_npb/fam_26_fitting_npt_atex_rna.prj},{NB=824.014.0},{CNSORDERNO=824.014.0},{T=NPT 1/2\"},{T2=M24x1,5},{T3=M22x1,5},{ST=1/2\"},{ID=10,5 - 13},{A=77},{B=18},{CSW=30},{C=33.0},{LC=14.0},{LC1=13.0},{LD=18},{ESW=32},{E=35.0},{LE=8.0},{FSW=30},{F=33.0},{LF=6.0},{L1=15.0},{CNSQUANTITY=10},{WEIGHT=17.8},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=21.336},{KDM=19.264},{ID1=12.0},{GEWTX=25.00},{GEWTY=21.319},{GEWDX=15.20},{GEWDY=13.86},{NDM2=24},{NDM3=22}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Anamet Europe
Description
IEC-Ex ATEX fitting RNA NPT, EPDM,nickel plated brass - ATEX conduit fittings
Bill of material
824.014.0
CNSORDERNO
Article No.
824.014.0
824.014.0
T
Thread
NPT 1/2"
NPT 1/2"
ST
Size
1/2"
1/2"
Inch
ID
Clamping range
10,5 - 13
10,5 - 13
mm
A
Length
77
77
mm
B
Length
18
18
mm
CSW
Width across flats
30
30
mm
C
Diameter
33.0
33.0
mm
LC
Length
14.0
14.0
mm
LD
Length
18
18
ESW
Width across flats
32
32
mm
E
Diameter
35.0
35.0
mm
LE
Length
8.0
8.0
mm
FSW
Width across flats
30
30
mm
F
Diameter
33.0
33.0
mm
LF
Length
6.0
6.0
mm
L1
Length
15.0
15.0
mm
CNSQUANTITY
Package size
10
10
WEIGHT
Weight
17.8
17.8
kg/100
CNSMAT
Material
Nickel plated brass
INFO
PDF Info
PDF Info
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求