目錄: Appleton
Created: 01.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Appleton
ALPFJ11A12ML020
Appleton
Enclosures & Controls
Powered by
CAD模型選擇
{appleton_group/enclosures_controls/alpf_appf_asmtab.prj},{NB=ALPFJ11A12ML020},{PD=Appleton™ ALPF and APPF Factory Sealed Panelboards},{DUTY=ALPF},{PS=J},{CR=1},{VOLT=1},{WS=A},{NOC=12},{MT=ML},{AR=020},{D=},{PPATH=alpf_appf_parts/alpf_appf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Appleton
Description
Appleton™ ALPF Factory Sealed Lighting and APPF Power Distribution Panelboards - Enclosures & Controls
Bill of material
ALPFJ11A12ML020
PD
Product Description
Appleton™ ALPF and APPF Factory Sealed Panelboards
PN
Part Number
ALPFJ11A12ML020
DUTY
Duty
Appleton Factory Sealed Lighting Panel (ALPF)
Appleton Factory Sealed Power Panel (APPF)
Appleton Factory Sealed Lighting Panel (ALPF)
Appleton Factory Sealed Power Panel (APPF)
PS
Panel Size
Maximum 12 Circuits, 100 Amp Main Lug Only (Size J)
Maximum 18 Circuits, 100 Amp Main Lug Only (Size K)
Maximum 18 Circuits with Main Breaker (Size M)
Maximum 30 Circuits, 100 or 225 Amp Main Lug Only (Size M)
Maximum 36 Circuits with Main Breaker (Size N)
Maximum 42 Circuits, 225 Amp Main Lug Only (Size N)
Maximum 42 Circuits with Main Breaker (Size Q)
Maximum 12 Circuits, 100 Amp Main Lug Only (Size J)
Maximum 18 Circuits, 100 Amp Main Lug Only (Size K)
Maximum 18 Circuits with Main Breaker (Size M)
Maximum 30 Circuits, 100 or 225 Amp Main Lug Only (Size M)
Maximum 36 Circuits with Main Breaker (Size N)
Maximum 42 Circuits, 225 Amp Main Lug Only (Size N)
Maximum 42 Circuits with Main Breaker (Size Q)
CR
Current Rating
100 Amp
100 Amp
VOLT
Voltage
120/240
120/208
240 Vdc
24 Vdc
125/250 Vdc
120/240
120/208
240 Vdc
24 Vdc
125/250 Vdc
WS
Wire System
1P, 3W
1P, 3W
NOC
Number of Circuits
12 Circuits
12 Circuits
MT
Main Type
Main Lug Only
Main Lug Only
AR
Ampere Rating
20AT
25AT
30AT
40AT
50AT
60AT
70AT
80AT
90AT
100AT
110AT
125AT
150AT
175AT
200AT
225AT
20AT
25AT
30AT
40AT
50AT
60AT
70AT
80AT
90AT
100AT
110AT
125AT
150AT
175AT
200AT
225AT
D
Approximate Overall Dimensions
A
A (Length)
1190.8 (46.88)
mm (in.)
B
B (Width)
539.8 (21.25)
mm (in.)
C
C (Depth)
279.4 (11.00)
mm (in.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求