目錄: Appleton
Created: 01.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Appleton
VMV3LCP5BU
Appleton
Lighting
Powered by
CAD模型選擇
{appleton_group/lighting/contender_led_asmtab.prj},{NB=VMV3LCP5BU_},{SERIES=Contender™ LED Luminaires},{CERT=},{TYPE=NEC/CEC Certified Contender LED Series},{LL=3L},{CT=C},{GM=P5},{V=BU},{GO=},{RO=},{VO=},{PPATH=encl_gskt_lght/encl_gskt_fix/parts_cont_led/cont_led_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Appleton
Description
Appleton™ Contender™ LED Series Luminaires - Lighting
Bill of material
VMV3LCP5BU
PN
Part No.
VMV3LCP5BU
SERIES
Series
Contender™ LED Luminaires
CERT
Certification Type
Hazardous
Industrial
Hazardous
Industrial
TYPE
Type
NEC/CEC Certified Contender LED Series
LL
Lumen Level
3K Lumens
4K Lumens
5K Lumens
3K Lumens
4K Lumens
5K Lumens
CT
Color Temp CCT
Cool 5000K CCT
Neutral 4000K CCT
Warm 3000K CCT
Cool 5000K CCT
Neutral 4000K CCT
Warm 3000K CCT
GM
Globe Material
NEMA Type V Clear Polycarbonate Globe
NEMA Type V Diffused Polycarbonate Globe
NEMA Type V Glass Globe
NEMA Type V Glass Refractor
NEMA Type V Clear Polycarbonate Globe
NEMA Type V Diffused Polycarbonate Globe
NEMA Type V Glass Globe
NEMA Type V Glass Refractor
V
Voltage
120-277 Vac, 50/60Hz; or 125-300Vdc
347-480 Vac, 50/60Hz
120-277 Vac, 50/60Hz; or 125-300Vdc
347-480 Vac, 50/60Hz
GO
Guard Options
No Guard
Guard
No Guard
Guard
RO
Reflector Option
None
30 degree Angled Reflector
None
30 degree Angled Reflector
VO
Visor Option
None
Visor
None
Visor
WT
Weight - Fixture Unit (with polycarbonate globe)
5.3 (11.8)
kg (lbs)
WTGL
Weight - Globe
0.23 (0.5)
kg (lbs)
WTT
Weight - Total
5.53 (12.3)
kg (lbs)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求