目錄: Appleton
Created: 01.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Appleton
MLEDNA702P5BU
Appleton
Lighting
Powered by
CAD模型選擇
{appleton_group/lighting/mercmaster_led_asmtab.prj},{NB=MLEDNA702P5BU},{SERIES=Mercmaster LED},{CERT=},{MOUNT=A},{LL=70},{HS=2},{OA=Polycarbonate Globe},{LD=5},{CRI=70},{LAL=60000+},{CT=5650},{V=BU},{DIG=},{FUS=},{PHO=},{A=15.400},{C=5.440},{PPATH=encl_gskt_lght/eg_led_il/mercmaster_led/mercmasters_led_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Appleton
Description
Appleton™ Mercmaster™ LED Series Luminaires - Lighting
Bill of material
MLEDNA702P5BU
PN
Part No.
MLEDNA702P5BU
SERIES
Series
Mercmaster LED
CERT
Certifications
NEC/CEC
ATEX/IECEx
NEC/CEC
ATEX/IECEx
MOUNT
Mounting Style (ATEX/IECEx version mounting hoods are sold separately from the ballast body)
Pendant
Ceiling
Pendant Cone
90° Stanchion
25° Stanchion
Wall
Pendant
Ceiling
Pendant Cone
90° Stanchion
25° Stanchion
Wall
LL
Light Level Equivalent
70 W HPS/PSMH
100 W HPS/PSMH
150 W HPS/PSMH
175 W PSMH
250 W HPS/PSMH
70 W HPS/PSMH
100 W HPS/PSMH
150 W HPS/PSMH
175 W PSMH
250 W HPS/PSMH
HS
Hub Size (does not apply to ATEX/IECEx version)
3/4" NPT
1" NPT
Metric M20
3/4" NPT
1" NPT
Metric M20
OA
Optical Assembly
Polycarbonate Globe
LD
Light Distribution
NEMA Type V Symmetrical
NEMA Type V Symmetrical
LUM
Lumens
0
lumen
CRI
Color Rendering Index
70
LAL
Lamp Life
60000+
hours
CT
Color Temperature (CCT)
5650
K
V
Voltage
Universal Voltages 120-277 Vac, 50/60 Hz
347-480 Vac, 50/60 Hz
Universal Voltages 120-277 Vac, 50/60 Hz
347-480 Vac, 50/60 Hz
DIG
Diffused Globe
None
Diffused Globe
None
Diffused Globe
FUS
Fusing
None
Fusing
None
Fusing
PHO
Photocontrol
None
Photocontrol 120 V
Photocontrol 208 V
Photocontrol 240 V
Photocontrol 277 V
None
Photocontrol 120 V
Photocontrol 208 V
Photocontrol 240 V
Photocontrol 277 V
WT
Weight
9.8 (21.65)
kg (lbs)
WTM
Weight - Mounting Hood
1.0 (2.25)
kg (lbs)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Appleton™ Mercmaster™ LED Generation 3 Series Luminaires - Lighting
Appleton
04.03.2022
V-Spring Telescoping Light Pole
Eaton Crouse-Hinds
19.08.2019
Appleton™ Mercmaster™ LED Low Profile Series Luminaires - Lighting
Appleton
14.10.2022
Appleton™ Areamaster™ Generation 2 LED Luminaires - Lighting
Appleton
24.07.2020
Appleton™ Rigmaster™ LED Linear Series Luminaires - Lighting
Appleton
21.06.2022
Appleton™ ACSEW Cast Control Centers and Operators - Enclosures & Controls
Appleton
08.06.2022
Appleton™ Baymaster™ LED Luminaires - Lighting
Appleton
24.07.2020
Appleton™ Code•Master™ LED Factory Sealed Luminaires - Lighting
Appleton
24.07.2020
Appleton™ Mercmaster™ III Low Profile Luminaires - Lighting
Appleton
24.07.2020
Appleton™ ATX™ FELED Series Nonmetallic LED Luminaires - Lighting
Appleton
24.07.2020
Appleton™ Contender™ LED Series Luminaires - Lighting
Appleton
22.07.2022
PowerGard - Receptacles
Eaton Crouse-Hinds
08.04.2020
Appleton™ AE Series Bolted Circuit Breakers and Enclosures - Breakers and E...
Appleton
08.06.2022
Champ VMV LED Luminaires - LED Luminaires
Eaton Crouse-Hinds
19.08.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求