A.R.T. 47571 - DIN 6900-5 Z-KO T M5x8.0 mm - A2-70
A.R.T. Elektromechanik
Mounting Accessories + Sems Screws
Sems Screws
DIN 6900-5 Z-KO T - Torx SEMS screws with contact washer
Powered by
CAD模型選擇
{art/mz/kombischrauben/din_6900_5_z_ko_t/din_6900_5_z_ko_t_ks_a2.prj},{NB=ART 47571 - DIN 6900-5 Z-KO T M5x8.0 mm - A2-70},{ARTNR=47571},{D=5.0},{P=0.800},{L=8},{A=1.600},{BX=25},{DK=10},{AD2=10.2},{K=3.8},{H2MIN=1.25},{H2MAX=1.50},{A1=4.500},{T=1.910},{DA=5.700},{R=0.200},{RF=10.000},{V=2.500},{X=2.000},{IDNR=},{TYP=DIN 6900-5 Z-KO T},{ZTN=7318 1900},{MT=Metall},{MAT=Edelstahl},{GUETE=A2-70},{OBERFLAECHE=blank},{DINSCHRAUBE=DIN 7985 - Torx},{DINSCHEIBE=Kontaktscheibe mit Zähnen},{MOQ=100},{ANTRIEB=Torx T25},{ANTRIEB1=Torx},{CNSAVOID=0},{CNSNN=DIN 7985},{LINK1=www.artgmbh.com},{LWS=https://www.artgmbh.com/montagezubehoer-kombischrauben/kombischrauben/din-6900-5-z-ko-kombischrauben-torx-mit-kontaktscheibe/}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 34
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-5 Z-KO T stainless steel A2-70 plain - Torx SEMS screws with contact washer
Bill of material
A.R.T. 47571 - DIN 6900-5 Z-KO T M5x8.0 mm - A2-70
ARTNR
Order number
47571
47571
TYP
Type designation
DIN 6900-5 Z-KO T
ZTN
Customs number
7318 1900
MT
Materialtyp
Metal
MAT
Material
stainless steel
GUETE
Steel quality
A2-70
OBERFLAECHE
Surface metal
plain
DINSCHRAUBE
DIN standard screw head
DIN 7985 - Torx
DINSCHEIBE
DIN standard description washer 1
Serrated Contact washer
D
Nominal thread diameter
5.0
5.0
mm
P
Pitch
0.800
0.800
mm
L
Nominal length
8
8
mm
DK
Head diameter
10
10
mm
AD2
Outer diameter
10.2
10.2
mm
K
Head height
3.8
3.8
mm
H2
Height
1.50
1.50
mm
H2MIN
min.
1.25
1.25
mm
H2MAX
max.
1.50
1.50
mm
ANTRIEB
Drive
Torx T25
Torx T25
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求