VYS4UUESD032
ASAHI YUKIZAI CORPORATION
Manual valves
Strainer
Y-Sediment Strainer
DIN
Powered by
CAD模型選擇
{asahi/av_valve/strainer/y_strainer/din/y_sediment_strainer_din_socket.prj},{NB=VYS4UUESD032},{CNSORDERNO=VYS4UUESD032},{NDMM=32},{NDINCH=11/4},{BM=U-PVC},{MD=40},{MD1=40.00},{ML=26},{L=298},{D1=100},{H=177},{H1=149},{H2=256},{L1=23.5},{L2=35.0},{L3=181},{L4=131.0},{L5=50.0},{H3=9.0},{H4=133.0},{H4C=6.0},{S1=59},{S2=81},{S3=55},{S4=69.0},{S5=84},{N1=30.0},{N2=35.5},{T1=6},{R=10},{X1=100.0},{X2=98.0},{X3=94.0},{X4=88.0},{X5=95.0},{X6=97.0},{Y1=1.5},{Y2=1.5},{Y3=11.5},{Y4=4.0},{Y5=15.0},{Y6=1.5},{Y7=35.0},{R1=6.0},{R2=22.5},{Z1=7.0},{Z2=1.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Y-Sediment Strainer - DIN, Socket End
Bill of material
VYS4UUESD032
CNSORDERNO
Order number
VYS4UUESD032
VYS4UUESD032
NDMM
Nominal size
32
32
mm
NDINCH
Nominal size
11/4
11/4
Inch
BM
Body material
U-PVC
MD
d
40
40
mm
MD1
d1
40.00
40.00
mm
ML
l
26
26
mm
L
298
298
mm
D1
100
100
mm
H
177
177
mm
H1
149
149
mm
H2
256
256
mm
L1
23.5
23.5
mm
L2
35.0
35.0
mm
L3
181
181
mm
L4
131.0
131.0
mm
L5
50.0
50.0
mm
H3
9.0
9.0
mm
H4
133.0
133.0
mm
H4C
H4'
6.0
6.0
mm
S1
59
59
mm
S2
81
81
mm
S3
55
55
mm
S4
69.0
69.0
mm
S5
84
84
mm
N1
30.0
30.0
mm
N2
35.5
35.5
mm
T1
6
6
mm
R
10
10
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求