266B-3
Automatic Valve
Accessories
Mufflers
Powered by
CAD模型選擇
{automaticvalve/accessories/mufflers/exhaust_restricter_sintered_muffler.prj},{NB=266B-3},{PN=266B-3},{MN=6441-038},{MAT=Bronze},{PS=3/8},{TD=0.675},{ADSENS=SCM-38},{W=1.7/48},{WEIGHT=1.7},{HEX=0.69},{LL=1.68}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Automatic Valve
Description
266B Series Exhaust Restricter/Sintered Mufflers - Accessories
Bill of material
266B-3
PN
Part Number
266B-3
266B-3
MAT
Material
Bronze
PS
Pipe Size NPT
3/8
3/8
ADSENS
Adsens
SCM-38
SCM-38
W
Weight
1.7/48
1.7/48
oz/g
HEX
Hex
0.69
0.69
Inch
LL
1.68
1.68
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BSC Muffler NPT - Bronze Speed Control Muffler
ASCO Numatics
22.04.2021
DCS400 Regenerative - 230 to 500 VAC
ABB
07.07.2023
2101-JIS-FLANSCH - 2/2-way-Globe Valve with
Buerkert
08.12.2023
ACDC2
A4Hydrauliek / Mures Hydraulici
31.08.2022
N761 - Aluminium with anti-skid unit
Agathon
11.04.2022
Extension springs - Gutekunst Federn
Gutekunst Federn
28.10.2021
CoriolisMaster FCB330 - Coriolis Mass Flowmeter
ABB Automation
14.04.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求