L2003AAWR-AA
Automatic Valve
Inline Compact Spool Valves
L20
Powered by
CAD模型選擇
{automaticvalve/compact_spool_valves/l20/l20_s_plus_r_asmtab.prj},{NB=L2003AAWR-AA-0},{SERIES=L20},{BT=Inline, Manifold},{PS=3},{BMAT=},{OP=A},{OPL=A},{OP1=W},{COP=},{OP2=R},{COPT=DIN},{VOLT=AA},{AOPT=},{BOPT=},{DOPT=},{OPT124=},{CPOS=0},{PPATH=parts/l20_s_plus_r_asmtpl.prj},{OP1POS=Right},{OP2POS=Left},{PPR=35 - 150 PSIG (2.4 Bar-10.3 Bar)},{MEDIA=Air, Inert Gas},{MH=None Included},{RMKPN=Not Applicable},{CO=See Catalog for Conversions Options},{MS=L20},{MNTS=INLINE, MANIFOLD},{PFT=L20 SOLENOID + REMOTE SERIES}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Automatic Valve
Description
L20 Series Solenoid + Remote - Inline Compact Spool Valves
Bill of material
L2003AAWR-AA
SERIES
Series
L20
PN
Part Number
L2003AAWR-AA
BT
Body Type
Inline, Manifold
PS
Port Size
1/4" NPT
1/4" (G) BSPP
3/8" NPT
3/8" (G) BSPP
1/4" NPT
1/4" (G) BSPP
3/8" NPT
3/8" (G) BSPP
BMAT
Body Material
Bar Stock Aluminum
Stainless Steel 303
Stainless Steel 316
Bar Stock Aluminum
Stainless Steel 303
Stainless Steel 316
OP
Operation (Function)
4 Way 2 Position
4 Way 3 Position Blocked Center
4 Way 3 Position Exhaust Center
4 Way 3 Position Pressure Center
4 Way 2 Position
4 Way 3 Position Blocked Center
4 Way 3 Position Exhaust Center
4 Way 3 Position Pressure Center
OPL
Operator 1 Location
Right
Double
Right
Double
OP1
Operator 1
Weather-Proof Solenoid 4.8W(9.6VA)
Explosion-Proof Solenoid North America
Explosion-Proof Solenoid Europe
Remote Air Pilot
Intrinsically Safe
2.5 Watt Solenoid
Weather-Proof Solenoid 4.8W(9.6VA)
Explosion-Proof Solenoid North America
Explosion-Proof Solenoid Europe
Remote Air Pilot
Intrinsically Safe
2.5 Watt Solenoid
COP
Center Operator
None (standard)
None (standard)
OP2
Operator 2
Spring Return
Spring Return
COPT
Coil Type
DIN 43650 NEMA 4X (standard)
No Coil
18" Flying Leads NEMA 4X
1/2" Conduit 30" leads NEMA 4X
High Temp 1/2" Conduit NEMA 4X
DIN 43650 NEMA 4X (standard)
No Coil
18" Flying Leads NEMA 4X
1/2" Conduit 30" leads NEMA 4X
High Temp 1/2" Conduit NEMA 4X
VOLT
Voltage
120/50, 120/60
230/50, 230/60, 125 VDC
24/50, 24/60, 12 VDC
24 VDC
120/50, 120/60
230/50, 230/60, 125 VDC
24/50, 24/60, 12 VDC
24 VDC
AOPT
Seals
NBR Seals (standard)
FKM Seals (Fluoroelastomer)
NBR Seals (standard)
FKM Seals (Fluoroelastomer)
BOPT
Pilot Connection
Internal Pilot (standard)
External Pilot Connection
Internal Pilot (standard)
External Pilot Connection
DOPT
Options
Not Selected
Dustproof
Not Selected
Dustproof
OPT124
Override
Push Non-locking Override (standard)
Slotted Turn Locking Override
Extended Turn Locking Override
No Manual Override
Push Non-locking Override (standard)
Slotted Turn Locking Override
Extended Turn Locking Override
No Manual Override
CPOS
Coil Position
0° (standard)
90°
180°
270°
0° (standard)
90°
180°
270°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
L20 Series Manual Valves - Compact Spool Valves
Automatic Valve
25.01.2019
L07 Series Solenoid + Remote - Inline Compact Spool Valves
Automatic Valve
25.01.2019
L65 Series Solenoid + Remote - Inline Compact Spool Valves
Automatic Valve
25.01.2019
MSC - Guide cylinders
Aventics
24.04.2023
series_wv02
Aventics
13.07.2022
Type MP5 - Rear spherical bearing
Mecanizados Alcoy
01.10.2009
Type MP3 - Rear clevis
Mecanizados Alcoy
01.10.2009
FU-S - Straight, swivel, external thread, nickel plated brass, conduit fitt...
Flexicon
11.11.2020
FSU-S - Straight, swivel, external thread, nickel plated brass, conduit fit...
Flexicon
11.11.2020
Modèle 219722 - Blind rivet countersunk head - stainless steel A2 - ISO 159...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 415604 - Ecrou hexagonal borgne selon DIN 1587
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 223655 - Threaded rod - 3 feet length - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 416524 - Rondelle élastique conique - DIN 6796
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 210210 - Slotted cheese head screw - Stainless steel A2 - DIN 84 - I...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求