L6506BAWR-AA
Automatic Valve
Inline Compact Spool Valves
L65
Powered by
CAD模型選擇
{automaticvalve/compact_spool_valves/l65/l65_asmtab.prj},{NB=L6506BAWR-AA-0},{SERIES=L65},{BT=Inline},{PS=6},{BMAT=Bar Stock Aluminum},{OP=B},{OPL=A},{OP1=W},{COP=},{OP2=R},{COPT=DIN},{VOLT=AA},{AOPT=},{BOPT=},{DOPT=},{OPT124=},{CPOS=0},{PPATH=parts/l65_asmtpl.prj},{OP1POS=Right},{COPERATOR=3 Position Spring returns valve to center position when Operator deenergised},{OP2POS=Left},{BM=Aluminum},{PPR=35 - 150 PSIG (2.4 Bar - 10.3 Bar)},{MEDIA=Air, Inert Gas},{MH=None Included},{APPR=CSA, UL},{EST=5 business days},{RMKPN=Not Applicable},{CO=See Catalog for Conversions Options},{AWS=No. Please contact Distributor},{MS=L65},{MNTS=INLINE},{PFT=L65 SOLENOID + REMOTE SERIES}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Automatic Valve
Description
L65 Series Solenoid + Remote - Inline Compact Spool Valves
Bill of material
L6506BAWR-AA
SERIES
Series
L65
PN
Part Number
L6506BAWR-AA
BT
Body Type
Inline
PS
Port Size
3/4" NPT
3/4" (G) BSPP
1" NPT
1" (G) BSPP
3/4" NPT
3/4" (G) BSPP
1" NPT
1" (G) BSPP
BMAT
Body Material
Bar Stock Aluminum
OP
Operation (Function)
4 Way 2 Position
4 Way 3 Position Blocked Center
4 Way 3 Position Exhaust Center
4 Way 3 Position Pressure Center
4 Way 2 Position
4 Way 3 Position Blocked Center
4 Way 3 Position Exhaust Center
4 Way 3 Position Pressure Center
OPL
Operator 1 Location
Right
Double
Right
Double
OP1
Operator 1
Weather-Proof Solenoid 4.8W(9.6VA)
Explosion-Proof Solenoid North America
Explosion-Proof Solenoid Europe
Remote Air Pilot
Intrinsically Safe
2.5 Watt Solenoid
Weather-Proof Solenoid 4.8W(9.6VA)
Explosion-Proof Solenoid North America
Explosion-Proof Solenoid Europe
Remote Air Pilot
Intrinsically Safe
2.5 Watt Solenoid
COP
Center Operator
None (standard)
None (standard)
OP2
Operator 2
Spring Return
Spring Return
COPT
Coil Type
DIN 43650 NEMA 4X (standard)
No Coil
18" Flying Leads NEMA 4X
1/2" Conduit 30" leads NEMA 4X
High Temp 1/2" Conduit NEMA 4X
DIN 43650 NEMA 4X (standard)
No Coil
18" Flying Leads NEMA 4X
1/2" Conduit 30" leads NEMA 4X
High Temp 1/2" Conduit NEMA 4X
VOLT
Voltage
120/50, 120/60
230/50, 230/60, 125 VDC
24/50, 24/60, 12 VDC
24 VDC
120/50, 120/60
230/50, 230/60, 125 VDC
24/50, 24/60, 12 VDC
24 VDC
AOPT
Seals
NBR Seals (standard)
FKM Seals (Fluoroelastomer)
NBR Seals (standard)
FKM Seals (Fluoroelastomer)
BOPT
Pilot Connection
Internal Pilot (standard)
External Pilot Connection
Internal Pilot (standard)
External Pilot Connection
DOPT
Options
Not Selected
Dustproof
Not Selected
Dustproof
OPT124
Override
Push Non-locking Override (standard)
Slotted Turn Locking Override
Extended Turn Locking Override
No Manual Override
Push Non-locking Override (standard)
Slotted Turn Locking Override
Extended Turn Locking Override
No Manual Override
CPOS
Coil Position
0° (standard)
90°
180°
270°
0° (standard)
90°
180°
270°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求