目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
R412010288
Aventics
Cylinder accessories
Shock absorbers
Series SA1
Powered by
CAD模型選擇
{aventics/cylinder_accessories/shock_absorbers/series_sa1/sa1_mc_1.prj},{NB=R412010288(0_22.2)},{IDNR=},{CNSORDERNO=R412010288},{TYP=SA1-MC},{A=M10x1},{NDM=10.000},{PT=1.000},{MEAS=10},{STROKE=8},{EM=1.3 / 5.3},{RSF=3.6 / 8},{MEAH=24000},{IS=1.9 / 3.9},{M=Lock nut},{FIG=Fig. 3},{POS=0.0},{POS2=22.2},{B=3.0},{C=8.4},{DD=4.5},{E=3},{F=2.5},{G=3},{H=8},{K=14.5},{L=44.5},{R=6.5},{SW1=3.0},{SW2=13},{P=0},{T=0.0},{W=2},{X=0},{VER=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Aventics
Description
Series SA1-MC - Industrial shock absorber
Bill of material
R412010288
CNSORDERNO
Order number
R412010288
R412010288
TYP
TYPE
SA1-MC
A
Mounting thread
M10x1
M10x1
MEAS
Max. energy absorption/stroke
10
10
Nm
STROKE
Stroke
8
8
mm
EM
Effective mass min./max.
1.3 / 5.3
1.3 / 5.3
kg
RSF
Return spring force min./max.
3.6 / 8
3.6 / 8
N
MEAH
Max. energy absorption/hour
24000
24000
Nm
IS
Impact speed min./max.
1.9 / 3.9
1.9 / 3.9
m/s
M
Mounting
Lock nut
Lock nut
POS
Piston position
mm
Enter value for POS
Piston position
mm
cm
inch
ft
確定
B
Diameter
3.0
3.0
mm
C
Diameter
8.4
8.4
mm
DD
Length
4.5
4.5
mm
E
Width
3
3
mm
F
Length
2.5
2.5
mm
G
Width
3
3
mm
H
Length
8
8
mm
K
Length
14.5
14.5
mm
L
Length
44.5
44.5
mm
R
Radius
6.5
6.5
mm
SW1
Width across flats
3.0
3.0
mm
SW2
Width across flats
13
13
mm
P
Width
0
0
mm
T
Depth
0.0
0.0
mm
W
Angle
2
2
°
X
Width
0
0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求