目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
R412004752
Aventics
Rodless cylinders
Rodless cylinders
Accessories
Industrial shock absorber
Powered by
CAD模型選擇
{aventics/rodless_cylinders/rodless_cylinders/accessories/industrial_shock_abs/sa2_rc.prj},{NB=R412004752_(0_24.8)},{IDNR=},{CNSORDERNO=R412004752},{TYP=SA2-RC},{STROKE=6},{FORSER=RCM-16},{EM=6 / 280},{RSF=3.5 / 8},{A=M10x1},{NDM=10},{P=1.0},{DU=1},{VER=2},{POS=0.0},{POS2=24.8},{B=3.0},{DD=2.5},{E=3},{H=6.0},{K=9},{L=49.5},{SW=13}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Aventics
Description
Series SA2-RC - Industrial shock absorber
Bill of material
R412004752
CNSORDERNO
Order number
R412004752
R412004752
TYP
TYPE
SA2-RC
STROKE
Stroke
6
6
mm
FORSER
For series
RCM-16
RCM-16
EM
Effective mass min./max.
6 / 280
6 / 280
kg
RSF
Return spring force min./max.
3.5 / 8
3.5 / 8
N
A
Mounting thread
M10x1
M10x1
DU
Delivery unit
1
POS
Piston position
mm
Enter value for POS
Piston position
mm
cm
inch
ft
確定
B
Diameter
3.0
3.0
mm
DD
Distance
2.5
mm
E
Width
3
3
mm
H
Length
6.0
6.0
mm
K
Length
9
9
mm
L
Length
49.5
49.5
mm
SW
Width across flats
13
13
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求