7511094511 PP-RCT Branch 45 D40
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Tee´s, Branches
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_02/br_pp_rct_t45.prj},{NB=7511094511 PP-RCT Branch 45 D40 (High)},{ARTNR=7511094511},{LOG=High},{KD=40},{L=121},{KZ1=68},{KZ2=68},{KZ3=13},{KL1=88},{KL2=88},{KL3=33},{GW=0.150},{VE1=MIN},{VE2=30},{GTIN=4041941071786},{CERT=●},{D=50},{DI=33.8},{L1=88.5},{LM=20.5},{RM=3.0},{RM1=1.2},{R=4.0},{R1=2.0},{ZN=1.8165B-9},{WERK=PP-RCT},{PRODUCT=Branch}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Bänninger
Description
BR PP-RCT Branch 45° SDR11 green
Bill of material
7511094511 PP-RCT Branch 45 D40
ARTNR
Article Number
7511094511
7511094511
LOG
Level of detail
High
Medium
High
Medium
KD
d
40
40
mm
KZ1
***z1 Rounded dimension
68
68
mm
KZ2
***z2 Rounded dimension
68
68
mm
KZ3
***z3 Rounded dimension
13
13
mm
KL1
L1
88
88
KL2
L2
88
88
KL3
L3
33
33
GW
Weight
0.150
0.150
kg
VE1
PU1
VE2
PU2
30
30
GTIN
4041941071786
4041941071786
CERT
ÖVGW W 1.439
●
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求