7521110911 PP-RCT T-Stueck 90 D63
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Tee´s, Branches
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_02/br_pp_rct_t90_red.prj},{NB=7521110911 PP-RCT T-Stueck 90 D63(High)},{ARTNR=7521110911},{LOG=High},{ZN=1.8131Bred-11-9-11},{D1D2=63-40},{D1=85},{D2=52},{KL1=62},{KL2=62},{KZ1=34},{KZ2=41},{GW=0.316},{VE1=-},{VE2=8},{GTIN=4041941071557},{CERT1=●},{CERT2=},{CERT3=●},{CERT4=●},{CERT5=●},{CERT6=●},{CERT7=●},{KD=63},{D=85},{KD1=63},{KD2=40},{KDI=58.0},{KDI1=33.8},{L=124.0},{L3=MIN},{L4=MIN},{LM=27.7},{L1M=27.7},{L2M=20.8},{R=5.0},{KR=2.0},{RM=4.0},{KRM=1.5},{R1M=4.0},{KR1M=1.5},{RM2=3.0},{KR2M=1.2},{WERK= PP-RCT},{PRODUCT=T-Stueck},{LOGX=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 30
HELP_VARIABLE
Company
Bänninger
Description
BR PP-RCT Tee 90° red green
Bill of material
7521110911 PP-RCT T-Stueck 90 D63
ARTNR
Artikel Nr.
7521110911
7521110911
LOG
Detaillierungsgrad
High
Medium
High
Medium
ZN
Zeichnung Nr.
1.8131Bred-11-9-11
1.8131Bred-11-9-11
D1D2
d1-d2
63-40
63-40
D1
85
85
mm
D2
52
52
mm
KL1
l1
62
62
mm
KL2
l2
62
62
mm
KZ1
z1
34
34
mm
KZ2
z2
41
41
mm
GW
Gewicht
0.316
0.316
kg
VE1
PU1
-
-
VE2
PU2
8
8
GTIN
4041941071557
4041941071557
CERT1
DINplus P1R0341
●
●
CERT2
DINplus P1R0342
CERT3
NSF Logo
●
CERT4
AENOR 001/007091
●
●
CERT5
W LIC. 74818
●
CERT6
ÖVGW W 1.439
●
●
CERT7
KCW-2017-0070
●
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求