7341100011 PP-RCT Kappe D50
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Reducers, Sockets, Caps
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_03/br_pp_rct_cap.prj},{NB=7341100011 PP-RCT Kappe D50 (High)},{ARTNR=7341100011},{LOG=High},{KD=50},{D=65},{L=41},{GW=0.057},{VE1=10},{VE2=80},{GTIN=4041941072240},{CERT1=●},{CERT2=},{CERT3=●},{CERT4=●},{CERT5=●},{CERT6=●},{CERT7=●},{DI=42.0},{D1=43.00},{L1=33.8},{LM=23.8},{RM=3.5},{RM1=1.2},{R=63},{RI=55.7},{R0=2.0},{R1=10},{R2=3.5},{ZN=1.8301B-10},{WERK=PP-RCT},{PRODUCT=Kappe}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Bänninger
Description
BR PP-RCT Cap
Bill of material
7341100011 PP-RCT Kappe D50
ARTNR
Article Number
7341100011
7341100011
LOG
Level of detail
High
Medium
High
Medium
KD
d
50
50
mm
D
65
65
mm
L
41
41
mm
GW
Weight
0.057
0.057
kg
VE1
PU1
10
10
VE2
PU2
80
80
GTIN
4041941072240
4041941072240
CERT1
DINplus P1R0341
●
●
CERT2
DINplus P1R0342
CERT3
NSF Logo
●
CERT4
AENOR 001/558
●
CERT5
W LIC. 22097
●
CERT6
ÖVGW W 1.439
●
CERT7
KCW-2017-0070
●
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求