7321110611 PP-RCT Reduktion D37
Bänninger
4 PP-RCT
4.02 Fittings socket-welding
Reducers, Sockets, Caps
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_02_fittings_socket/4_02_03/br_pp_rct_reduction.prj},{NB=7321110611 PP-RCT Reduktion D37 (High)},{ARTNR=7321110611},{ZN=1.8243B-11-6},{LOG=High},{TYPE=R1},{D2=34},{L=56.0},{KZ=42},{D1=63},{KD2=20},{KD1=37.0},{KDI=17.4},{KL1=28.5},{L1M=14.5},{KL=27.0},{WINKEL=45},{WINKEL1=45},{WINKEL2=45},{RM=2.0},{KRM=1.2},{R=1.0},{KR=0.5},{GW=0.079},{VE1=5},{VE2=60},{GTIN=4041941071977},{CERT1=●},{CERT2=},{CERT3=●},{CERT4=●},{CERT5=●},{CERT6=●},{CERT7=●},{WERK=PP-RCT},{PRODUCT=Reduktion}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 23
HELP_VARIABLE
Company
Bänninger
Description
BR PP-RCT Reducer green
Bill of material
7321110611 PP-RCT Reduktion D37
ARTNR
Artikel Nr.
7321110611
7321110611
LOG
Level of detail
High
Medium
High
Medium
TYPE
Type
R1
R1
D1D2
D1-d2
63-20
63-20
D2
34
34
mm
L
56.0
56.0
mm
KZ
z
42
42
mm
GW
Gewicht
0.079
0.079
kg
VE1
PU1
5
5
VE2
PU2
60
60
GTIN
4041941071977
4041941071977
CERT1
DINplus P1R0341
●
●
CERT2
DINplus P1R0342
CERT3
NSF Logo
●
CERT4
AENOR 001/007091
●
CERT5
W LIC. 74818
●
CERT6
ÖVGW W 1.439
●
CERT7
KCW-2017-0070
●
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求